TLT807B0EPV
Overview
The TLT807B0EPV is a 70mA Stand-by Linear Voltage Regulator (LDO) for 24V battery applications in automotive e.g. trucks and commercial vehicles.
Summary of Features
- Adjustable output voltage at ±2% accuracy for output current up to 70mA
- Very low current consumption: 36µA
- Very low dropout voltage: 250mV
- Input voltage up to 42V
- Overvoltage protection up to 58V
- Enable feature
- Output current limitation for overload and short circuit protection
- Reverse polarity protection
- Overtemperature shutdown
- Wide temperature range -40°C to 150°C
- Infineon automotive quality
- Grade 1 for extended mission profiles
- Green Product (RoHS compliant)
Potential Applications
- 24 V applications, such as:
- Truck applications
- Commercial, construction and agricultural vehicles (CAV)
- x-EV applications
- Applications that are permanently connected to the battery
Support